IESNA:LM-63-2002
[TEST]P1500400
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207151)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/8/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - PORTFOLIO (FORMER EATON)
[LUMCAT]LD4C30D010 EU4309050 4LBMH
[LUMINAIRE]4 INCH 3000 LUMEN PORTFOLIO LED DOWNLIGHT WITH, 5000K, 90CRI LEDS AND 4LBM TRIM WITH H FINISH
[DRIVER]
[_INPUT_ELECTRICAL] VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Area, Commercial, Hospitality, Hotel, Institutional, Office, Recreation, Residential, Retail, Ambient, Downlight, Wall Wash
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2290
TILT=NONE
54 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 31.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
2270.7 2256.8 2229.2 2177.3 2111.6 2032.3 1956.2 1869.8 1776.4 1676.3
1555.3 1410.1 1240.8 1050.6 850.2 663.5 497.7 366.3 262.6 179.8
124.5 86.4 62.2 44.9 34.6 24.2 17.3 13.8 10.4 6.9
3.5 3.5 3.5 0 0 0 0
